IESNA:LM-63-2002
[TEST]P1296026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-11)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R25W2N902750DE010 E3DL1WMH_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R25 optic, 3000K CCT AND, 90CRI , E3DL1WMH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]800
TILT=NONE
1 -1 1 46 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
2340.2 2335.7 2316.5 2282.9 2236.3 2175.1 2103.2 2022.2 1928.2 1831.8
1722.5 1614.7 1496.2 1379.2 1259.2 1146.8 889.2 675.1 506.9 380.7
282.1 207.2 149.8 107.8 76.5 53.5 36.7 26 18.3 13.8
10.7 9.2 8.4 6.9 6.1 6.1 5.4 4.6 3.8 3.1
2.3 1.5 1.5 0.8 0.8 0
